white light block for head Ø22 integral LED 24V screw clamp terminals

ZBVB1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Pincode Group default
Part Number ZBVB1
[Us] rated supply voltage 24 V
ambient air temperature for storage -40-70 °C
bulb base integral LED
compatibility code ZBV
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
current consumption 18 mA
device short name ZBV
IP degree of protection IP20 conforming to IEC 60529
light source universal LED
net weight 0.017 kg
product certifications UL listed, CSA
product or component type light block
protective treatment TH
range of product Harmony XB5, Harmony XB4
sale per indivisible quantity 5
service life 100000 h at rated voltage and 25 °C
shape of screw head cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
signalling type steady
supply voltage limits 19.2-30 V DC, 21.6-26.4 V AC
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Light block supply direct
Surge withstand 1 kV conforming to IEC 61000-4-5
Light source colour white
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Electromagnetic emission class B conforming to IEC 55011
Electrical composition code M1, M2, M3, M4, M5, M6, M10, MF1, P1, P2, PF1
Mounting of block front mounting
ambient air temperature for operation -40-70 °C
standards JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-5-5, EN/IEC 60947-5-4, UL 508, JIS C8201-1
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: white light block for head Ø22 integral LED 24V screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

body fixing collar for electrical block
ZB5AZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

Pilot light, plastic, white, Ø22, plain lens with integral LED, 24 V AC/DC
XB5AVB1

In stock

tightening tool for fixing nut
ZB5AZ905

In stock