white light block for head Ø22 integral LED 24 V - screw clamp terminals

ZALVB1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Pincode Group default
Part Number ZALVB1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
[Us] rated supply voltage 24 V AC/DC
ambient air temperature for storage -40-70 °C
bulb base integral LED
compatibility code ZALV
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
current consumption 18 mA
device short name ZALV
IP degree of protection IP20 conforming to IEC 60529
light source universal LED
net weight 0.015 kg
product certifications UL listed, CSA
product or component type light block
protective treatment TH
range of product Harmony XAL
sale per indivisible quantity 5
service life 100000 h at rated voltage and 25 °C
shape of screw head cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to EN/IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to EN/IEC 60068-2-27
signalling type steady
supply voltage limits 19.2-30 V DC, 21.6-26.4 V AC
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
Assembly style for customer assembly
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Light block supply direct
Surge withstand 1 kV conforming to IEC 61000-5-1
Light source colour white
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Electromagnetic emission class B conforming to IEC 55011
Electrical composition code MR1, PR1
Mounting of block rear mounting
vibration resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN/IEC 60947-5-5, EN/IEC 60947-5-4, EN/IEC 60947-1, EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-5-1, UL 508, JIS C8201-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: white light block for head Ø22 integral LED 24 V - screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.