white light block for head Ø22 integral LED 24...120V screw clamp terminals
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
white light block for head Ø22 integral LED 24...120V screw clamp terminals
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
Pincode Group | default |
Part Number | ZBVBG1 |
[Us] rated supply voltage | 24...120 V |
ambient air temperature for storage | -40-70 °C |
bulb base | integral LED |
compatibility code | ZBV |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
device short name | ZBV |
IP degree of protection | IP20 conforming to IEC 60529 |
light source | universal LED |
net weight | 0.017 kg |
product certifications | UL listed, CSA |
product or component type | light block |
protective treatment | TH |
range of product | Harmony XB4, Harmony XB5 |
sale per indivisible quantity | 5 |
service life | 100000 h at rated voltage and 25 °C |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
signalling type | steady |
supply voltage limits | 19.2-132 V DC, 21.6-132 V AC |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Light block supply | direct |
Surge withstand | 1 kV conforming to IEC 61000-4-5 |
Light source colour | white |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
Electromagnetic emission | class B conforming to IEC 55011 |
Electrical composition code | M1, M2, M3, M4, M5, M6, M10, MF1, P1, P2, PF1 |
Mounting of block | front mounting |
ambient air temperature for operation | -40-70 °C |
standards | CSA C22.2 No 14, EN/IEC 60947-5-5, EN/IEC 60947-1, JIS C8201-5-1, UL 508, EN/IEC 60947-5-4, EN/IEC 60947-5-1, JIS C8201-1 |
Device Presentation | basic element |