
calcActive())">
white light block for head Ø22 integral LED 230...240V screw clamp terminals
ZBVM1
AED 75.36
AED 54.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBVM1
white light block for head Ø22 integral LED 230...240V screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
white light block for head Ø22 integral LED 230...240V screw clamp terminals
AED 75.36
AED 54.00
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
Part Number | ZBVM1 |
[Us] rated supply voltage | 230...240 V |
ambient air temperature for storage | -40-70 °C |
bulb base | integral LED |
compatibility code | ZBV |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
current consumption | 14 mA |
device short name | ZBV |
IP degree of protection | IP20 conforming to IEC 60529 |
light source | universal LED |
net weight | 0.017 kg |
product certifications | CSA, UL listed |
product or component type | light block |
protective treatment | TH |
range of product | Harmony XB4, Harmony XB5 |
sale per indivisible quantity | 5 |
service life | 100000 h at rated voltage and 25 °C |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
signalling type | steady |
supply voltage limits | 195-264 V AC |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Light block supply | direct |
Surge withstand | 1 kV conforming to IEC 61000-4-5 |
Light source colour | white |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
Electromagnetic emission | class B conforming to IEC 55011 |
Electrical composition code | M1, M2, M3, M4, M5, M6, M10, MF1, P1, P2, PF1 |
Mounting of block | front mounting |
ambient air temperature for operation | -40-70 °C |
standards | UL 508, EN/IEC 60947-1, EN/IEC 60947-5-4, JIS C8201-5-1, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-5-5, JIS C8201-1 |
Device Presentation | basic element |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account