white flush illuminated pushbutton head Ø22 push-push for integral LED

ZB5AH013
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB5AH013
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
CAD overall depth 30 mm
CAD overall height 29 mm
CAD overall width 29 mm
cap/operator or lens colour white
compatibility code ZB5
device short name ZB5
IK degree of protection IK05 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to ISO 20653
marking unmarked
mechanical durability 5000000 cycles
mounting diameter 22 mm
net weight 0.017 kg
operator profile white flush, unmarked
product certifications UL listed, LROS (Lloyds register of shipping), CSA, DNV, BV, GL
product or component type head for illuminated push-button
protective treatment TH
range of product Harmony XB5
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator push-push
NEMA degree of protection NEMA 13, NEMA 4X
Group of product flush push-push illum LED
Customizable 1
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE ZB5AHCUST02
Main group illum push-button
Electrical composition code M5 for <2 contacts using single blocks in front mounting with integral LED, M6 for <2 contacts using single blocks in front mounting with integral LED and transformer, M10 for <2 contacts using single blocks in front mounting with integral LED, MF1 for <2 contacts using single blocks in front mounting with integral LED, MR1 for <2 contacts using single blocks in rear mounting with integral LED
Station name XALD 1...5 cut-outs, XALK 2...5 cut-outs
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -25-70 °C
standards UL 508, EN/IEC 60947-1, EN/IEC 60947-5-1, JIS C8201-5-1, EN/IEC 60947-5-4, EN/IEC 60947-5-5, CSA C22.2 No 14, JIS C8201-1
product compatibility universal LED
Device Presentation basic element
Electrical Shock Protection Class class II conforming to IEC 60536

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: white flush illuminated pushbutton head Ø22 push-push for integral LED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock