Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 800x600x300mm, IP66, IK08

NSYS3D8630T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 800mm, 600mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one glazed door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 24kg It is certified by LR, UL, BV, cUL, GL and DNV It has a NEMA 4X/13 rating and an IK08 (IEC62262) rating, as well as an IP66 rating (IEC60529) The enclosure also has a gutter-shaped front rail double sheet thickness and a single piece body

Product Details

Activity PPUES
Part Number NSYS3D8630T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account