
calcActive())">
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x250mm, IP66, IK08
NSYS3D6625T
AEDÂ 1,285.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6625T
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x250mm, IP66, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 600x600x250mm, IP66, IK08
AEDÂ 1,285.10
Description
Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It is certified by GL, BV, DNV, LR, UL, and cUL and meets IEC 62208 standards This enclosure has a nominal height, width and depth of 600mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a glazed door, a lock, and a cable gland plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 15,9kg It offers a high degree of protection with a NEMA 4X/13 rating and IK08 (IEC62262) rating as well as a high resistance to dust and water with an IP66 rating (IEC60529) It also features a single-piece body and gutter-shaped front rail double sheet thickness for added durability The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6625T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account