Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 1000x800x400mm, IP66, IK08

NSYS3D10840T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 1000mm, 800mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one glazed door and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 41kg It has a NEMA 4X/13 rating and is highly resistant to dust and water with an IP66 rating (IEC60529) Additionally, it has an IK08 rating (IEC62262) and is certified by UL, DNV, GL, LR, cUL and BV The enclosure also features a single-piece body and a gutter-shaped front rail double sheet thickness The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D10840T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account