Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 800x800x250mm, IP66, IK10

NSYS3D8825
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D wall-mounting enclosure is designed for multi-purpose applications in harsh environments It has a nominal height, width and depth of 800mm, 800mm and 250mm, respectively The enclosure is made of steel and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It is certified with BV, cUL, LR, GL, UL and DNV The enclosure consists of a body, two cable gland plates, one plain door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 30kg It has an IK10 (IEC62262) rating and an IP66 (IEC60529) rating for protection against dust, water and other external factors It also has a NEMA 4X/13 rating for corrosion resistance This enclosure features a single piece body with a gutter-shaped front rail double sheet thickness All operations can be done from the front

Product Details

Activity PPUES
Part Number NSYS3D8825

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account