Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x600x250mm, IP66, IK10

NSYS3D6625
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel Monobloc wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has an IK10 (IEC62262) rating, providing high impact resistance and an IP66 (IEC60529) rating, making it dust and water tight This enclosure has a nominal height, width and depth of 600mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door, a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 15kg It is certified according to cUL, DNV, GL, BV, LR and UL standards

Product Details

Activity PPUES
Part Number NSYS3D6625

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account