
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x600x200mm, IP66, IK10
NSYS3D4620
AEDÂ 660.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D4620
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x600x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x600x200mm, IP66, IK10
AEDÂ 660.80
Description
Spacial S3D is a monobloc wall-mounting enclosure for multi-purpose applications It is certified by cUL, BV, GL, UL, LR and DNV and is designed for use in harsh environments The enclosure has a nominal height, width and depth of 400mm, 600mm and 200mm, respectively It is made of steel and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside It is also possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes It has a NEMA 4X/13 rating and an IK10 (IEC62262) rating, making it highly impact-resistant It also has an IP66 rating (IEC60529), making it highly resistant to dust and water The net weight of the enclosure is 10,5kg It has a single-piece body and a gutter-shaped front rail double sheet thickness for added strength The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D4620 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account