Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 400x400x200mm, IP66, IK10

NSYS3D4420
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications It is certified by LR, GL, UL, DNV, BV and cUL, ensuring its high quality and reliability It has a nominal height, width and depth of 400mm, 400mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one door, one lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 6,5kg It has a NEMA 4X/13 rating and is capable of withstanding high impacts with its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) It also has a gutter-shaped front rail double sheet thickness and a single piece body for added protection

Product Details

Activity PPUES
Part Number NSYS3D4420

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account