Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x600x400mm, IP66, IK10

NSYS3D12640
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel monobloc wall-mounting enclosure is designed for multi-purpose applications and is certified with cUL, DNV, BV, LR, UL and GL standards It has a nominal height, width and depth of 1200mm, 600mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door, a lock and a cable gland plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 39kg It has a NEMA 4X/13 rating and an IK10 (IEC62262) rating, providing high impact resistance and a high resistance to dust and water with an IP66 rating (IEC60529) The enclosure has a single-piece body and a gutter-shaped front rail double sheet thickness It is accessible for operation from the front

Product Details

Activity PPUES
Part Number NSYS3D12640

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account