
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x800x250mm, IP66, IK10
NSYS3D8825P
AEDÂ 1,273.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D8825P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x800x250mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x800x250mm, IP66, IK10
AEDÂ 1,273.68
Description
Spacial S3D is an 800mm x 800mm x 250mm steel wall-mounting enclosure for multi-purpose applications It is designed to withstand high impact and has an IK10 rating (IEC62262) and an IP66 rating (IEC60529) It is certified by cUL, GL, UL, DNV, BV and LR and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one mounting plate and one door with a lock The door can be opened up to 120° and has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The mounting plate is made of galvanised steel and is secured by fixing elements The net weight of the enclosure is 40kg It conforms to IEC 62208 standards and has NEMA 4X/13 protection It has a single piece body with a gutter-shaped front rail double sheet thickness for added strength The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D8825P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account