
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x400mm, IP66, IK10
NSYS3D8640P
AEDÂ 1,376.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D8640P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x400mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x400mm, IP66, IK10
AEDÂ 1,376.44
Description
Spacial S3D is a multi-purpose wall-mounting steel enclosure with a nominal height, width and depth of 800mm, 600mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) and has an epoxy-polyester powder surface finish, making it highly resistant to corrosion The enclosure consists of a body, a mounting plate, a door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is made of galvanised steel and is secured with fixing elements The net weight of the enclosure is 36kg It is certified by GL, BV, UL, LR, DNV and cUL It has a NEMA 4X/13 rating, IK10 (IEC62262) rating and IP66 (IEC60529) rating, making it highly resistant to dust, water and impact It has a single-piece body and a gutter-shaped front rail double sheet thickness The accessibility of the equipment is through the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D8640P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account