Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x250mm, IP66, IK10

NSYS3D8625P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications and is suitable for use in harsh environments It is certified by GL, BV, UL, cUL, DNV and LR and has a nominal height, width and depth of 800mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, one plain door with a lock and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is plain and is attached to the enclosure with fixing elements The net weight of the enclosure is 27,8kg It has a NEMA 4X/13 rating and an IK10 (IEC62262) and IP66 (IEC60529) rating, making it highly resistant to dust, water and impact This enclosure also has a gutter-shaped front rail double sheet thickness and a single piece body Accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D8625P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account