Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x600x200mm, IP66, IK10

NSYS3D6620P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by UL, BV, DNV, GL, cUL, and LR and is rated NEMA 4X/13 The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure has a nominal height, width and depth of 600mm, 600mm and 200mm, respectively The enclosure consists of a body, one mounting plate, one plain door with a three-point lock and a 3mm double-bar insert, and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door, cable gland plate and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 18kg Additionally, the enclosure is IK10 (IEC62262) rated and has a high resistance to dust and water with an IP66 rating (IEC60529) It also features a gutter-shaped front rail double sheet thickness and a single piece body for added strength

Product Details

Activity PPUES
Part Number NSYS3D6620P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account