
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x500x250mm, IP66, IK10
NSYS3D5525P
AEDÂ 718.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D5525P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x500x250mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x500x250mm, IP66, IK10
AEDÂ 718.72
Description
Spacial S3D is a multi-purpose wall-mounting enclosure made from steel and galvanised steel It is designed for use in harsh environments and is certified by UL, cUL, LR, BV, GL, and DNV The enclosure has a nominal height, width and depth of 500mm, 500mm and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door is secured with a 3mm double-bar lock The door, cable gland plate and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 15kg It is compliant with IEC 62208 standards and has a NEMA 4X/13 rating and IK10 (IEC62262) and IP66 (IEC60529) ratings for protection against dust and water The enclosure features a single-piece body and a gutter-shaped front rail double sheet thickness for extra strength and durability The front face provides easy accessibility for operation
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D5525P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account