Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x500x200mm, IP66, IK10

NSYS3D5520P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 500mm, 500mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is plain and can be fixed with a fixing element The net weight of the enclosure is 13kg It is certified with UL, GL, cUL, DNV, LR and BV It also meets the standards of IEC 62208 and NEMA 4X/13

Product Details

Activity PPUES
Part Number NSYS3D5520P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account