Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x300x200mm, IP66, IK10

NSYS3D5320P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 500mm, 300mm and 200mm, respectively The enclosure is made of steel with an epoxy-polyester powder surface finish and is grey in colour (RAL 7035) It comes with a mounting plate made of galvanised steel, a door with a 3mm double-bar lock, and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door and the cable gland plate can be removed for maintenance purposes The mounting plate can be removed using a fixing element The net weight of the enclosure is 8,662kg It is certified by BV, LR, UL, GL, cUL, and DNV and has a NEMA 4X/13 rating, an IK10 rating (IEC62262) and an IP66 rating (IEC60529) This enclosure has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D5320P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account