Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x600x200mm, IP66, IK10

NSYS3D4620P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 400mm, 600mm and 200mm respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one cable gland plate, one plain door with a lock and one mounting plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors, the cable gland plates and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 13,4kg The enclosure is certified by BV, LR, UL, GL, DNV and cUL and is NEMA 4X/13 and IK10 (IEC62262) rated, providing a high degree of protection against dust, water and impact This enclosure also features a gutter-shaped front rail double sheet thickness and single piece body for increased durability It is accessible for operation from the front

Product Details

Activity PPUES
Part Number NSYS3D4620P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account