Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x400x150mm, IP66, IK10

NSYS3D3415P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose wall-mounting steel enclosure designed for use in harsh environments It has a nominal height, width and depth of 300mm, 400mm and 150mm, respectively The enclosure has a grey-coloured (RAL7035) epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is plain and can be removed with a fixing element The net weight of the enclosure is 6kg It has a NEMA 4X/13 rating and is highly resistant to dust and water with an IP66 rating (IEC60529) It can withstand high impact due to its IK10 (IEC62262) rating This enclosure has a gutter-shaped front rail double sheet thickness and a single piece body Accessibility for operation is from the front It is certified by UL, cUL, DNV, BV, GL and LR

Product Details

Activity PPUES
Part Number NSYS3D3415P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account