Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x300x200mm, IP66, IK10

NSYS3D3320P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose wall-mounting steel enclosure designed for use in harsh environments It has a nominal height, width and depth of 300mm, 300mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a 3mm double-bar lock, and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door and the cable gland plate can be removed for maintenance purposes, as well as the mounting plate by fixing element The net weight of the enclosure is 5,47kg It is certified by DNV, cUL, GL, BV, LR and UL and has a NEMA 4X/13 rating and an IK10 (IEC62262) and an IP66 (IEC60529) rating This enclosure has a gutter-shaped front rail double sheet thickness and a single piece body for added strength The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D3320P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account