
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x800x300mm, IP66, IK10
NSYS3D12830P
AEDÂ 1,817.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D12830P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x800x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x800x300mm, IP66, IK10
AEDÂ 1,817.66
Description
Spacial S3D steel wall-mounting enclosure is a multi-purpose enclosure designed for use in harsh environments It has a nominal height, width and depth of 1200mm, 800mm and 300mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish It also has a galvanised steel mounting plate The enclosure consists of a body, two cable gland plates, a mounting plate and one door with a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, cable gland plates and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 61kg It is certified by BV, LR, UL, GL, DNV and cUL and has a NEMA 4X/13 and IK10 (IEC 62262) rating for high impact resistance and an IP66 (IEC 60529) rating for high resistance to dust and water The enclosure has a gutter-shaped front rail double sheet thickness and a single-piece body The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D12830P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account