Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 800x1200x300mm, IP55, IK10

NSYS3D81230D
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 800mm, 1200mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 45kg It is certified by UL, GL, DNV, cUL, LR and BV This enclosure has a gutter-shaped front rail double sheet thickness and a single piece body, ensuring maximum protection It has front accessibility for operation

Product Details

Activity PPUES
Part Number NSYS3D81230D

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account