Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1200x1200x300mm, IP55, IK10

NSYS3D121230D
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a wall-mounting enclosure for multi-purpose applications made of steel It has a nominal height, width and depth of 1200mm, 1200mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 59kg It has a high resistance to dust and water with an IP55 rating (IEC60529) The enclosure is certified by BV, LR, UL, GL, DNV and cUL and has an IK10 rating (IEC62262) It is designed for use in harsh environments and has a single-piece body and a gutter-shaped front rail double sheet thickness The accessibility of the enclosure is from the front

Product Details

Activity PPUES
Part Number NSYS3D121230D

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account