
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1400x1000x300mm, IP55, IK10
NSYS3D141030DP
AEDÂ 6,141.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D141030DP
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1400x1000x300mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1400x1000x300mm, IP55, IK10
AEDÂ 6,141.07
Description
Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 1400mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, two cable gland plates, two plain doors with a three-point lock with a 3mm double-bar insert, and a mounting plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors, cable gland plates and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 107kg It is certified by BV, LR, UL, GL, DNV and cUL and has an IK10 (IEC62262) rating and an IP55 rating (IEC60529) This enclosure has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D141030DP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account