Wall mounted industrial box, Spacial SBX, stainless steel 304L, 200x200x80mm, IP66, IK10

NSYSBX20208
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBX is a stainless steel 304L industrial box designed for a multi-purpose application It is designed to withstand harsh environments with its IK10 (IEC62262) and IP66 (IEC60529) ratings It has a nominal height, width and depth of 200mm, 200mm and 80mm respectively It is made with a Scotch-Brite® brushed surface finish and consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area and its cover can be removed for maintenance purposes The box meets the IEC 62208 standards and has an ambient air temperature range for storage and operation of -35-60 °C and -35-80 °C respectively To be used with a mounting plate or a DIN rail. Directly wall mounted o by fixing lugs (to be ordered separately). The enclosure meets the directives IEC 62208 and UL508A, certified by BV and UL respectively. Also compliant with marine requirements of BV Marine Division. This device is qualified as a green premium product, with minimal use of harzardous substances.

Product Details

Activity PPUES
Part Number NSYSBX20208

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account