Wall mounted industrial box, Spacial SBX, stainless steel 304L, 150x150x80mm, IP66, IK10

NSYSBX15158
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

The Spacial SBX is a multi-purpose stainless steel industrial box ideal for use in harsh environments It has a nominal height, width and depth of 150mm, 150mm and 80mm respectively and is made with a Scotch-Brite® brushed surface finish It has a single piece body folded and welded, with 4 cover screws and a cover that can be removed for maintenance purposes It has a captive screw PZ2 outside the sealed area and is wall mounted The net weight of the enclosure is 1,1kg It is certified by BV | BVM | UL and meets the IEC 62208 standards It has a high degree of protection with IK10 (IEC62262) and IP66 (IEC60529) ratings It can be stored in temperatures between -35-60 °C and operated in temperatures between -35-80 °C The enclosure meets the directives IEC 62208 and UL508A, certified by BV and UL respectively. Also compliant with marine requirements of BV Marine Division. This device is qualified as a green premium product, with minimal use of harzardous substances.

Product Details

Activity PPUES
Part Number NSYSBX15158

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account