Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 800x800x300mm, IP66

NSYS3X8830H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 316L wall-mounting enclosure is a multi-purpose device designed for harsh environments It is certified with UL 508 type A and CAN/CSA 22, and has a nominal height, width and depth of 800mm, 800mm and 300mm respectively The enclosure is made with Scotch-Brite® brushed surface finish and has a two point lock with a 3mm double-bar insert It has an IK10 (IEC 62262) and IP66 (IEC 60529) ratings, making it resistant to high impact and dust and water respectively The door can be opened up to 120°, allowing easy access to the equipment inside It is also possible to change the opening side of the door (reversible) The door can be removed for maintenance purposes The net weight of the enclosure is 32kg

Product Details

Activity PPUES
Part Number NSYS3X8830H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account