
calcActive())">
Wall mounted ABS + PC enclosure, Thalassa PLM, plain door, with metallic plate, 310x215x160mm, IP66, IK10, RAL 7035
NSYPLM32PG
AEDÂ 263.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLM32PG
Wall mounted ABS + PC enclosure, Thalassa PLM, plain door, with metallic plate, 310x215x160mm, IP66, IK10, RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted ABS + PC enclosure, Thalassa PLM, plain door, with metallic plate, 310x215x160mm, IP66, IK10, RAL 7035
AEDÂ 263.36
Description
This PLM is a wall-mounted enclosure from the Thalassa range that is suitable for multi-purpose applications The enclosure has a nominal height, width, and depth of 310 mm, 215 mm, and 160 mm, respectively It is made of ABS + PC, which offers durability and resistance to industrial and outdoor environments The enclosure comes in a grey (RAL 7035) color The enclosure consists of one body, one door, one lock, and one mounting plate The door is plain, allowing a discreet look The door can be opened from the front and has a 3 mm double-bar lock The mounting plate is plain steel The enclosure offers high protection against dust and water with an IP66 rating (IEC 60529) It is also highly resistant to impacts, with an IK10 rating (IEC 62262), and offers protection against electric shocks with a class II electrical insulation rating The enclosure is UL certified and can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance The door and mounting plate are removable by hinges and fixing elements, respectively The enclosure also offers fire resistance of up to 960°C (IEC 62208) and complies with NEMA classification 4X, IEC 62208, and NEMA classification 13 standards
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLM32PG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account