Volume control, 5W, 8OHM WE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Volume control, 5W, 8OHM WE
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8731VC_WE |
Activity | HDCWD |
average impedance | 8 Ohm |
Colour | white |
depth | 33 mm |
device application | control |
device mounting | flush |
Device Presentation | basic element with complete housing |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate |
product or component type | volume control |
range | AvatarOn |
range of product | AvatarOn C |
Rated Operational Power in w | 5 W |
width | 86 mm |