
calcActive())">
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
16075
AEDÂ 331.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16075
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
AEDÂ 331.09
Product Details
Activity | DPLVP |
---|---|
Part Number | 16075 |
Type of measurement | voltage |
Power consumption in VA | 3 VA, 3 VA |
Overload withstand | 1.2 Un, permanently, 2 Un, 5 s |
Temperature drift | +/- 0.003 %/°C |
Technology type | ferromagnetic |
Accuracy class | class 1.5 |
Scale type | 80 mm over 90° |
Reference temperature | 23 °C |
Scale | 0-500 V |
standards | IEC 61000-4, IEC 60051-1, IEC 61010-1 |
ambient air temperature for operation | -25-50 °C |
Height | 96 mm |
IP degree of protection | IP52 |
Depth | 75 mm |
mounting support | front face |
width | 96 mm |
device mounting | flush |
compatibility code | VLT |
Market Segment | small commercial, residential |
device short name | VLT |
Range | PowerLogic |
Range Compatibility | Prisma (Prisma P) door, Prisma (Prisma G) door |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account