![voltage release XF com - 100..130 V DC/AC 50/60 Hz main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/4/7/47414.jpg)
voltage release XF com - 100..130 V DC/AC 50/60 Hz
Excl. Tax
Excl. Tax
All Sellers
![voltage release XF com - 100..130 V DC/AC 50/60 Hz](https://eshop-ae.se.com/media/catalog/product/4/7/47414.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
voltage release XF com - 100..130 V DC/AC 50/60 Hz
Excl. Tax
Excl. Tax
Product Details
Activity | PPACB |
---|---|
Pincode Group | default |
Part Number | 47414 |
[Uc] control circuit voltage | 100...130 V AC 50/60 Hz, 100...130 V DC |
control type | communicating |
device application | control |
device short name | XF com |
mounting mode | drawout |
product or component type | voltage release |
range | MasterPacT |
Range Compatibility | Masterpact (MasterPact NT) |
range of product | MasterPact NT |
Supply holding power | 4.5 VA |
Voltage release type | closing coil, instantaneous voltage release |
Threshold tripping voltage | 0.85...1.1 Un closing |