
calcActive())">
voltage release XF - 380..480 V AC 50/60Hz
47355
AED 746.70
AED 498.00
AED 746.70
AED 746.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

47355
voltage release XF - 380..480 V AC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | PPACB |
---|---|
Part Number | 47355 |
[Uc] control circuit voltage | 380...480 V AC 50/60 Hz |
control type | standard |
device application | control |
device short name | XF |
mounting mode | fixed |
range | MasterPacT |
Range Compatibility | Masterpact (MasterPact NT), Masterpact (MasterPact NW), Masterpact (MasterPact NW DC) |
Supply holding power | 4.5 VA |
Voltage release type | closing coil, instantaneous voltage release |
Threshold tripping voltage | 0.85...1.1 Un closing |