
calcActive())">
voltage release XF - 200..250 V DC/AC 50/60 Hz
47353
AEDÂ 746.70
AEDÂ 498.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

47353
voltage release XF - 200..250 V DC/AC 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
voltage release XF - 200..250 V DC/AC 50/60 Hz
AEDÂ 746.70
AEDÂ 498.00
Product Details
Activity | PPACB |
---|---|
Part Number | 47353 |
[Uc] control circuit voltage | 200...250 V AC 50/60 Hz, 200...250 V DC |
control type | standard |
device application | control |
device short name | XF |
mounting mode | fixed |
range | MasterPacT |
Range Compatibility | Masterpact (MasterPact NT), Masterpact (MasterPact NW), Masterpact (MasterPact NW DC) |
Supply holding power | 4.5 VA |
Voltage release type | closing coil, instantaneous voltage release |
Threshold tripping voltage | 0.85...1.1 Un closing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account