
calcActive())">
Vivace, Triple Gang Surround
KB-31
AEDÂ 21.85
AEDÂ 17.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB-31
Vivace, Triple Gang Surround
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace, Triple Gang Surround
AEDÂ 21.85
AEDÂ 17.00
Product Details
Part Number | KB-31 |
---|---|
Activity | HDCWD |
Cover Frame Colour Tint | white |
device mounting | flush |
device short name | KB_31 |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 3 gangs |
product or component type | cover frame |
Projecting Depth | 8 mm |
Provided Equipment | 2 pieces of mechanical links |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
width | 258 mm |
ambient air temperature for operation | -5-40 °C |
standards | BS 5733 |
environmental characteristic | indoor use |
Range Compatibility | Vivace cover frame |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account