Vivace Hotel Key Card,Aluminium Silver

KB31EKT_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 16 A
Show Accessory No
Part Number KB31EKT_AS
Activity HDCWD
Weight 169.47 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 4 cm
ambient air temperature for operation -5-40 °C
ambient air temperature for storage 0-60 °C
Clamping Connection Capacity 2 x 2.5...2 x 4 mm²
Colour aluminium silver
Connections - Terminals pillar terminal
Cover Frame Colour Tint aluminium silver
depth 35 mm
device application hotel
device mounting flush
Device Presentation complete mechanism
device short name KB31
Embedding Depth 30 mm
environmental characteristic indoor use
fixing center 60.3 mm
fixing mode by screw M3.5
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base
mounting support wall mounted
network frequency 50/60 Hz
network type AC
Number of Gangs 1 gang
Number of Terminals 3
operating altitude 0...2000 m
product or component type keycard switch
Projecting Depth 8 mm
range Vivace
range of product Vivace
relative humidity 0-95 %
standards IEC 60669-2-1
Surface Finish matt
Surface Treatment painted
Switch Application central off/on
Switch Function hotel card switch
Terminal Identifier L, N
Tightening Torque 0.4 N.m
width 86 mm
Main colour tint aluminium silver
Technology type electromechanical
ambient air temperature for operation -5-40 °C
standards IEC 60669-2-1
environmental characteristic indoor use
connections - terminals pillar terminal
tightening torque 0.4 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vivace Hotel Key Card,Aluminium Silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Vivace 115/240V Shaver Unit
KBT727V_AS

In stock

Vivace 16AX 250V 2gang 2Way Switch,Aluminium Silver
KB32_AS

In stock

Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket Al Silver
KB113LS_AS

In stock

Vivace 16A International Socket with 2.1A USB, Aluminium Silver
KB42616USB_AS

In stock