Vivace 45A 250V Twingang Vertical Double Pole Switch with Neon,Aluminium Silver

KBT31VDR45N_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 45 A at 250 V AC, inductive, 45 A at 250 V AC, resistive
Show Accessory No
Part Number KBT31VDR45N_AS
Activity HDCWD
Weight 179.9 g
Package1 Length*Width*Height 14.6 cm x 3.4 cm x 8.6 cm
[ue] Rated Operational Voltage 250 V AC
Actuator rocker
ambient air temperature for operation -5-40 °C
Clamping Connection Capacity 16 mm²
Colour wine gold
Colour Wine Gold
Connections - Terminals pillar terminal
contacts material brass and phosphor bronze
device application control
device mounting flush
Device Presentation complete mechanism
device short name KBT31
Embedding Depth 47 mm
environmental characteristic indoor use
fixing center 120.6 mm
fixing mode by screw M3.5
height 146 mm
Material polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base
mounting support wall mounted
network frequency 50 Hz
Number of Gangs 2 gangs
Pilot Light neon indicator lamp
product or component type switch
Projecting Depth 8 mm
range Vivace
range of product Vivace
relative humidity 0-95 %
standards SS 227, MS IEC 60669-1
Switch Function double 1-way vertical
Tightening Torque 0.4 N.m
width 86 mm
ambient air temperature for operation -5-40 °C
standards SS 227, MS IEC 60669-1
environmental characteristic indoor use
connections - terminals pillar terminal
tightening torque 0.4 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vivace 45A 250V Twingang Vertical Double Pole Switch with Neon,Aluminium Silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.