Vivace 45A 250V Double Pole Switch with Neon,Aluminium Silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 45A 250V Double Pole Switch with Neon,Aluminium Silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 250 V AC, inductive, 45 A at 250 V AC, resistive |
Show Accessory | No |
Part Number | KB31DR45N_AS |
Activity | HDCWD |
Weight | 144.8 g |
Package1 Length*Width*Height | 8.6 cm x 3.7 cm x 8.6 cm |
[ue] Rated Operational Voltage | 250 V AC |
Actuator | rocker |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 16 mm² for rigid or stranded cable(s) |
Colour | surround: aluminium silver, base: aluminium silver |
Colour | Aluminium Silver |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
depth | 37 mm |
device application | control switch |
device mounting | flush |
Device Presentation | complete product |
device short name | KB31 |
Embedding Depth | 25 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
Number of Terminals | 6 |
operating altitude | 0...2000 m |
Pilot Light | neon indicator lamp |
product or component type | switch |
Projecting Depth | 8 mm |
Quantity per set | 1 |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
standards | MS IEC 60669-1, SS 227 |
Surface Finish | matt |
Surface Treatment | painted |
Switch Application | on/off switching |
Switch Function | double 1-way |
Tightening Torque | 0.4 N.m |
Type of Packing | plastic bag |
width | 86 mm |
Wire Stripping Length | 12 mm |
Main colour tint | aluminium silver |
Technology type | electromechanical |
ambient air temperature for operation | -5-40 °C |
standards | MS IEC 60669-1, SS 227 |
environmental characteristic | indoor use |
connections - terminals | screw terminal |
tightening torque | 0.4 N.m |