
calcActive())">
Vivace 20A 250V 2gang Double Pole Switch with Neon and Earth,Aluminium Silver
KB32D20NE_AS
AED 77.78
AED 60.00
AED 77.78
AED 77.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32D20NE_AS
Vivace 20A 250V 2gang Double Pole Switch with Neon and Earth,Aluminium Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Rated current | 20 A at 250 V AC, inductive, 20 A at 250 V AC, resistive |
---|---|
Part Number | KB32D20NE_AS |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | <= 2.5 mm² |
Colour | aluminium silver |
contacts material | brass and phosphor bronze |
device application | control |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB32 |
Embedding Depth | 35 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 2 gangs |
Pilot Light | neon indicator lamp |
product or component type | switch |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Switch Function | double 1-way with earth |
Terminal Identifier | N1, L2, L1, N2 |
width | 86 mm |
ambient air temperature for operation | -5-40 °C |
standards | SS 227, MS IEC 60669-1, IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |