Vivace 20A 250V 1gang Double Pole Switch with NeonandEarth,AluminiumSilver

KB31D20NE_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 20 A at 250 V AC, inductive, 20 A at 250 V AC, resistive
Part Number KB31D20NE_AS
Activity HDCWD
Actuator rocker
Clamping Connection Capacity <= 4 mm² for rigid or stranded cable(s)
Colour surround: aluminium silver, base: aluminium silver
contacts material brass and phosphor bronze
depth 32 mm
device application control switch
device mounting flush
Device Presentation complete product
device short name KB31
Embedding Depth 20 mm
fixing center 60.3 mm
fixing mode by screw M3.5
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround, nylon: base
mounting support wall mounted
network frequency 50/60 Hz
network type AC
Number of Gangs 1 gang
Number of Rocker 1
Number of Terminals 6
operating altitude 0...2000 m
Pilot Light neon indicator lamp
product or component type switch
Projecting Depth 8 mm
Quantity per set 1
range Vivace
range of product Vivace
relative humidity 0-95 %
sale per indivisible quantity 1
Surface Finish matt
Surface Treatment painted
Switch Application on/off switching
Switch Function double 1-way
Terminal Identifier L1, L2, N1, N2
Type of Packing plastic bag
width 86 mm
Wire Stripping Length 12 mm
Main colour tint aluminium silver
Technology type electromechanical
ambient air temperature for operation -5-40 °C
standards IEC 60669-1, SS 227, MS IEC 60669-1
environmental characteristic indoor use
connections - terminals screw terminal
tightening torque 0.4 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vivace 20A 250V 1gang Double Pole Switch with NeonandEarth,AluminiumSilver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Vivace 13A 250V 1Gang Switched Socket
KB15_AS

In stock

Vivace 16AX 250V 2gang 2Way Switch,Aluminium Silver
KB32_AS

In stock

Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket Al Silver
KB113LS_AS

In stock

1G 400W DIMMER, AS
KB31RD400_AS

In stock

Vivace 16AX 250V 3gang 2Way Switch,Aluminium Silver
KB33_AS

In stock