
calcActive())">
Vivace 1Gang Blank Plate, Aluminium silver
KB30_AS
AEDÂ 30.69
AEDÂ 24.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB30_AS
Vivace 1Gang Blank Plate, Aluminium silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 1Gang Blank Plate, Aluminium silver
AEDÂ 30.69
AEDÂ 24.00
Product Details
Part Number | KB30_AS |
---|---|
Activity | HDCWD |
Weight | 58.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.1 cm |
accessory / separate part category | installation accessories |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | 0-60 °C |
Colour | aluminium silver |
Cover Frame Colour Tint | white |
device application | cover |
device mounting | flush |
device short name | KB30 |
environmental characteristic | indoor use |
fixing mode | by 2 screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 1 gang |
operating altitude | 0...2000 m |
product or component type | blank plate |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 5733 |
Surface Finish | painted |
Surface Treatment | painted |
width | 86 mm |
Main colour tint | aluminium silver |
ambient air temperature for operation | -5-40 °C |
standards | BS 5733 |
environmental characteristic | indoor use |
Range Compatibility | Vivace cover frame |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account