
calcActive())">
Vivace 16AX 3G 1 Way Switch in Aluminium Silver
KB33R_1_AS
AEDÂ 32.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB33R_1_AS
Vivace 16AX 3G 1 Way Switch in Aluminium Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 16AX 3G 1 Way Switch in Aluminium Silver
AEDÂ 32.45
Product Details
Rated current | 20 A at 250 V AC 50 Hz |
---|---|
Part Number | KB33R_1_AS |
Activity | HDCWD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account