Vivace 16AX 250V 4gang 2Way Switch,Aluminium Silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 16AX 250V 4gang 2Way Switch,Aluminium Silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX at 250 V AC, fluorescent |
Part Number | KB34_AS |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | <= 2.5 mm² |
Colour | aluminium silver |
contacts material | brass and phosphor bronze |
device application | control |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB34 |
Embedding Depth | 35 mm |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 4 gangs |
product or component type | switch |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Switch Function | 2-way |
Terminal Identifier | COM, L2, L1 |
width | 146 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1, MS IEC 60669-1, SS 227 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |