Vivace 16AX 250V 4Gang 1Way Switch,Aluminium silver

KB34S_1_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Pincode Group default
Rated current 16 AX at 250 V AC, inductive, 10 AX at 250 V AC, resistive
Part Number KB34S_1_AS
Activity HDCWD
Actuator rocker
Clamping Connection Capacity <= 2 x 2.5 mm² for rigid or stranded cable(s)
Colour aluminium silver
contacts material brass and phosphor bronze
depth 36.5 mm
device application control
device mounting flush
Device Presentation complete mechanism
device short name KB34
dielectric strength 2000 V
Embedding Depth 24 mm
fixing mode by screw M3.5
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround, nylon: base, polycarbonate: dolly, nylon: actuator, silver plated copper: bridge, brass: terminal cover
mounting support wall mounted
net weight 0.0829 kg
network frequency 50 Hz
Number of Gangs 4 gangs
product certifications SNI, SIRIM
product or component type switch
Projecting Depth 8 mm
Quantity per set 8
range Vivace
range of product Vivace
relative humidity 0-95 %
sale per indivisible quantity 1
Surface Finish glossy
Surface Treatment silver spraying
Switch Function 1-way
Terminal Identifier L2, L1, COM
Type of Packing box
width 86 mm
Wire Stripping Length 12 mm
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un
ambient air temperature for operation -5-40 °C
standards IEC 60669
environmental characteristic indoor use
connections - terminals 8 screw terminals
tightening torque 0.4 N.m

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Vivace 16AX 250V 4Gang 1Way Switch,Aluminium silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

1G 400W DIMMER, AS
KB31RD400_AS

In stock

AED 82.00
AED 112.66
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket Al Silver
KB113LS_AS

Out of stock

Vivace 13A 250V 1Gang Switched Socket
KB15_AS

In stock

AED 19.00
AED 26.32