Schneider Electric KB33_AS Vivace;, KB33_AS
SKU :
KB33_AS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 38.27
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2Gang WALL Plate for Keystone Data jack, Aluminium silver
Schneider Electric KB33_AS Vivace;, KB33_AS
AEDÂ 38.27
AEDÂ 30.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 16 AX at 250 V AC, inductive, 16 AX at 250 V AC, fluorescent, 16 A at 250 V AC, resistive |
|---|---|
| Part Number | KB33_AS |
| Activity | HDCWD |
| Actuator | rocker |
| Clamping Connection Capacity | <= 2.5 mm² for rigid or stranded cable(s) |
| Colour | aluminium silver |
| contacts material | brass and phosphor bronze |
| Depth | 37 mm |
| device application | control switch |
| device mounting | flush |
| Device Presentation | complete product |
| device short name | KB33 |
| Embedding Depth | 25 mm |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50/60 Hz |
| network type | AC |
| Number of Gangs | 3 gangs |
| Number of Rocker | 3 |
| Number of Terminals | 9 |
| operating altitude | 0...2000 m |
| product or component type | switch |
| Projecting Depth | 8 mm |
| Quantity per set | 1 |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| sale per indivisible quantity | 1 |
| Surface Finish | matt |
| Surface Treatment | painted |
| Switch Application | on/off switching |
| Switch Function | 2-way |
| Terminal Identifier | L1, COM, L2 |
| Type of Packing | plastic bag |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Main colour tint | aluminium silver |
| Technology type | electromechanical |
| ambient air temperature for operation | -5-40 °C |
| standards | MS IEC 60669-1, SS 227, IEC 60669-1 |
| environmental characteristic | indoor use |
| connections - terminals | screw terminal |
| tightening torque | 0.4 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 16 AX at 250 V AC, inductive, 16 AX at 250 V AC, fluorescent, 16 A at 250 V AC, resistive |
|---|---|
| Part Number | KB33_AS |
| Activity | HDCWD |
| Actuator | rocker |
| Clamping Connection Capacity | <= 2.5 mm² for rigid or stranded cable(s) |
| Colour | aluminium silver |
| contacts material | brass and phosphor bronze |
| Depth | 37 mm |
| device application | control switch |
| device mounting | flush |
| Device Presentation | complete product |
| device short name | KB33 |
| Embedding Depth | 25 mm |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50/60 Hz |
| network type | AC |
| Number of Gangs | 3 gangs |
| Number of Rocker | 3 |
| Number of Terminals | 9 |
| operating altitude | 0...2000 m |
| product or component type | switch |
| Projecting Depth | 8 mm |
| Quantity per set | 1 |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| sale per indivisible quantity | 1 |
| Surface Finish | matt |
| Surface Treatment | painted |
| Switch Application | on/off switching |
| Switch Function | 2-way |
| Terminal Identifier | L1, COM, L2 |
| Type of Packing | plastic bag |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Main colour tint | aluminium silver |
| Technology type | electromechanical |
| ambient air temperature for operation | -5-40 °C |
| standards | MS IEC 60669-1, SS 227, IEC 60669-1 |
| environmental characteristic | indoor use |
| connections - terminals | screw terminal |
| tightening torque | 0.4 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account