
calcActive())">
Vivace - 16AX 250V 3Gang 1Way Switch - white
KB33/1
AEDÂ 17.21
AEDÂ 14.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB33/1
Vivace - 16AX 250V 3Gang 1Way Switch - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace - 16AX 250V 3Gang 1Way Switch - white
AEDÂ 17.21
AEDÂ 14.00
Product Details
Rated current | 16 AX |
---|---|
Part Number | KB33/1 |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | <= 2.5 mm² for rigid or stranded cable(s) |
Colour | white |
contacts material | brass and phosphor bronze |
depth | 37 mm |
device application | control switch |
device mounting | flush |
Device Presentation | complete product |
device short name | KB33 |
Embedding Depth | 25 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 3 gangs |
Number of Rocker | 3 |
Number of Terminals | 6 |
operating altitude | 0...2000 m |
product or component type | switch |
Projecting Depth | 8 mm |
Quantity per set | 1 |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Application | on/off switching |
Switch Function | 1-way |
Terminal Identifier | L1, L2, COM |
Type of Packing | plastic bag |
width | 86 mm |
Wire Stripping Length | 12 mm |
Main colour tint | white |
Technology type | electromechanical |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1, MS IEC 60669-1, SS 227 |
environmental characteristic | indoor use |
connections - terminals | 6 screw terminals |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account