
calcActive())">
Schneider Electric KB32_1_AS Vivace;, KB32_1_AS
KB32_1_AS
AEDÂ 27.79
AEDÂ 22.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32_1_AS
Schneider Electric KB32_1_AS Vivace;, KB32_1_AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric KB32_1_AS Vivace;, KB32_1_AS
AEDÂ 27.79
AEDÂ 22.00
Product Details
Rated current | 16 AX at 250 V AC, inductive, 16 AX at 250 V AC, fluorescent, 16 A at 250 V AC, resistive |
---|---|
Part Number | KB32_1_AS |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | <= 2.5 mm² for rigid or stranded cable(s) |
Colour | aluminium silver |
contacts material | brass and phosphor bronze |
depth | 37 mm |
device application | control switch |
device mounting | flush |
Device Presentation | complete product |
device short name | KB32 |
Embedding Depth | 25 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 2 gangs |
Number of Rocker | 2 |
Number of Terminals | 4 |
operating altitude | 0...2000 m |
product or component type | switch |
Projecting Depth | 8 mm |
Quantity per set | 1 |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Surface Finish | matt |
Surface Treatment | painted |
Switch Application | on/off switching |
Switch Function | 1-way |
Terminal Identifier | L1, L2, COM |
Type of Packing | plastic bag |
width | 86 mm |
Wire Stripping Length | 12 mm |
Main colour tint | aluminium silver |
Technology type | electromechanical |
ambient air temperature for operation | -5-40 °C |
standards | MS IEC 60669-1, SS 227, IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | screw terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account