Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket with Neon,Al Silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket with Neon,Al Silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC, no inductive load |
Part Number | KB113LSN_AS |
Activity | HDCWD |
Clamping Connection Capacity | 2 x 4 mm², 3 x 2.5 mm² |
Colour | aluminium silver |
contacts material | brass and phosphor bronze |
depth | 35 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB113 |
Embedding Depth | 35 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E |
Pilot Light | red neon indicator |
product or component type | switched socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Terminal Identifier | N, L, Earth |
width | 86 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60884 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |